Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.0708 - $0.4106 | 27000 In stock |
0.802 in
20.37 mm
|
13/16-16
|
||
| $0.1529 - $0.8846 | 4000 In stock |
1.432 in
36.37 mm
|
1-7/16-12
|
||
| $0.0963 - $0.5573 | 11475 In stock |
1.053 in
26.75 mm
|
1-1/16-12
|
||
| $0.1976 - $1.1436 | 4250 In stock |
1.615 in
41.02 mm
|
1-5/8-12
|
||
| $0.0573 - $0.3321 | 45000 In stock |
0.675 in
17.15 mm
|
11/16-16
|
||
| $0.0513 - $0.297 | 18130 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
| $0.1053 - $0.6102 | 2500 In stock |
1.172 in
29.77 mm
|
1-3/16-12
|
||
| $0.1529 - $0.8846 | Request the lead time here |
1.432 in
36.37 mm
|
1-7/16-12
|
||
| $0.0494 - $0.2856 | 8049 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| $0.0797 - $0.4607 | 50000 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0797 - $0.4607 | 6233 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0573 - $0.3321 | 83812 In stock |
0.675 in
17.15 mm
|
11/16-16
|
||
| TS21A | $0.2118 - $1.226 | 513 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
|
| $0.1197 - $0.6924 | 5670 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.3591 - $2.0783 | 50 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| $0.0464 - $0.2687 | 5200 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
| $0.1197 - $0.6924 | 1694 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.3591 - $2.0783 | 295 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| $0.0708 - $0.4106 | 38270 In stock |
0.802 in
20.37 mm
|
13/16-16
|
||
| $0.0638 - $0.3689 | 26047 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue