Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|
$0.1229 - $0.7115 | 45195 In stock |
1.307 in
33.2 mm
|
1
|
||
$0.05 - $0.2895 | 16600 In stock |
0.665 in
16.9 mm
|
3/8
|
||
$0.0471 - $0.2726 | 12700 In stock |
0.386 in
9.8 mm
|
1/8
|
||
$0.0651 - $0.3774 | 37826 In stock |
0.819 in
20.8 mm
|
1/2
|
||
$0.207 - $1.1985 | 5288 In stock |
1.886 in
47.9 mm
|
1-1/2
|
||
$0.0464 - $0.2687 | 13550 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
$0.2948 - $1.7064 | 11072 In stock |
2.339 in
59.4 mm
|
2
|
||
$0.0935 - $0.5411 | 14071 In stock |
1.031 in
26.2 mm
|
3/4
|
||
$0.0471 - $0.2726 | 2400 In stock |
1.031 in
26.2 mm
|
1/4
|
||
$0.1482 - $0.858 | 14710 In stock |
1.642 in
41.7 mm
|
1-1/4
|
||
$0.0471 - $0.2726 | Request the lead time here |
0.386 in
9.8 mm
|
1/8
|
||
$1.206 - $6.9822 | 723 In stock |
2.850 in
72.4 mm
|
3-1/2
|
||
$0.0801 - $0.4635 | 5181 In stock |
0.555 in
14.1 mm
|
M14
|
||
$2.4151 - $13.9812 | 323 In stock |
6.600 in
167.6 mm
|
6
|
||
$0.0741 - $0.4284 | 32141 In stock |
0.472 in
12 mm
|
M12
|
||
$0.09 - $0.5211 | 5097 In stock |
1.033 in
26.2 mm
|
3/4
|
||
$0.2615 - $1.5135 | 5998 In stock |
1.035 in
26.3 mm
|
3/4-14
|
||
$0.2948 - $1.7064 | 500 In stock |
2.339 in
59.4 mm
|
2
|
||
$0.2165 - $1.2525 | 215 In stock |
0.835 in
21.2 mm
|
1/2-14
|
||
$0.05 - $0.2895 | 612 In stock |
0.665 in
16.9 mm
|
3/8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue