Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$2.4996 - $14.4705 1513 In stock
6.6 in
6
$0.2706 - $1.5665 5898 In stock
1.035 in
3/4-14
$0.0767 - $0.4434 31641 In stock
0.472 in
M12
$0.0932 - $0.5394 5097 In stock
1.033 in
3/4
$0.1535 - $0.888 1300 In stock
1.643 in
1-1/4
$0.0488 - $0.2822 Request the lead time here
0.531 in
1/4
$0.0674 - $0.3906 1500 In stock
0.817 in
1/2
$0.1062 - $0.615 15990 In stock
0.787 in
M20
$0.0674 - $0.3906 31215 In stock
0.817 in
1/2
$0.0488 - $0.2822 8400 In stock
0.531 in
1/4
$0.1535 - $0.888 15543 In stock
1.643 in
1-1/4
$0.3051 - $1.7661 3875 In stock
2.339 in
2
$0.0488 - $0.2822 14580 In stock
0.386 in
1/8
$0.2142 - $1.2405 9200 In stock
1.884 in
1-1/2
$0.048 - $0.2781 15879 In stock
0.433 in
7/16-20
$0.1272 - $0.7364 11400 In stock
1.305 in
1
$0.0518 - $0.2997 4729 In stock
0.665 in
3/8
$0.0968 - $0.56 63424 In stock
1.033 in
3/4
TS21A $0.2192 - $1.2689 513 In stock
1.668 in
1-11/16-12
$0.1239 - $0.7167 5670 In stock
1.302 in
1-5/16-12
  • of 4
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$14.4705 - $2.4996

Stock Levels
1513 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.5665 - $0.2706

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in
Tear Tab Cap Metric Threads 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.4434 - $0.0767

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.5394 - $0.0932

Stock Levels
5097 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap NPT Threads 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.888 - $0.1535

Stock Levels
1300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap NPT Threads 20.75 mm 0.640 in LDPE Natural

Y1/2B

Price Range
$0.3906 - $0.0674

Stock Levels
1500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap Metric Threads 20.0 mm LDPE Natural

TSM20B

Price Range
$0.615 - $0.1062

Stock Levels
15990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M20
  • Inside Diameter
    0.787 in
Tear Tab Cap NPT Threads 0.817 in 0.640 in LDPE Blue

Y1/2A

Price Range
$0.3906 - $0.0674

Stock Levels
31215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap NPT Threads 0.531 in 0.490 in LDPE Blue

Y1/4A

Price Range
$0.2822 - $0.0488

Stock Levels
8400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap NPT Threads 1.643 in 0.840 in LDPE Blue

Y1-1/4A

Price Range
$0.888 - $0.1535

Stock Levels
15543 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap NPT Threads 2.339 in 0.890 in LDPE Blue

Y2A

Price Range
$1.7661 - $0.3051

Stock Levels
3875 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap NPT Threads 0.386 in 0.320 in LDPE Blue

Y1/8A

Price Range
$0.2822 - $0.0488

Stock Levels
14580 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap NPT Threads 1.884 in 0.850 in LDPE Blue

Y1-1/2A

Price Range
$1.2405 - $0.2142

Stock Levels
9200 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear Tab Cap UNF ThreadsJIC Threads 0.433 in 0.460 in LDPE Blue

TS4A

Price Range
$0.2781 - $0.048

Stock Levels
15879 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    0.433 in
Tear Tab Cap NPT Threads 1.305 in 0.785 in LDPE Blue

Y1A

Price Range
$0.7364 - $0.1272

Stock Levels
11400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 0.665 in 0.490 in LDPE Blue

Y3/8A

Price Range
$0.2997 - $0.0518

Stock Levels
4729 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear Tab Cap NPT Threads 1.033 in 0.630 in LDPE Blue

Y3/4A

Price Range
$0.56 - $0.0968

Stock Levels
63424 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-11/16-12 ; Blue

TS21A

Price Range
$1.2689 - $0.2192

Stock Levels
513 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-11/16-12
  • Inside Diameter
    1.668 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/16-12 ; Natural

TS16B

Price Range
$0.7167 - $0.1239

Stock Levels
5670 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inside Diameter
    1.302 in