Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|
$0.0471 - $0.2726 | 11400 In stock |
1.031 in
26.2 mm
|
1/4
|
||
$0.0471 - $0.2726 | 21080 In stock |
0.386 in
9.8 mm
|
1/8
|
||
$0.1229 - $0.7115 | 42795 In stock |
1.307 in
33.2 mm
|
1
|
||
$0.0494 - $0.2856 | 7450 In stock |
0.492 in
12.5 mm
|
1/2-20
|
||
$0.0513 - $0.297 | 40130 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
$0.1529 - $0.8846 | Request the lead time here |
1.433 in
36.4 mm
|
1-7/16-12
|
||
$0.0762 - $0.4418 | 7503 In stock |
0.874 in
22.2 mm
|
7/8-14
|
||
$0.1197 - $0.6924 | 1694 In stock |
1.303 in
33.1 mm
|
1-5/16-12
|
||
$0.0708 - $0.4106 | 41270 In stock |
0.803 in
20.4 mm
|
13/16-16
|
||
$0.0638 - $0.3689 | 170038 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
$0.2439 - $1.4114 | Request the lead time here |
0.906 in
23 mm
|
5/8-14
|
||
$2.4151 - $13.9812 | 23 In stock |
6.600 in
167.6 mm
|
6
|
||
$1.9177 - $11.1038 | 1726 In stock |
5.535 in
140.6 mm
|
5
|
||
$0.3989 - $2.3091 | 4500 In stock |
1.339 in
34 mm
|
1-11
|
||
$0.207 - $1.1985 | 1900 In stock |
1.884 in
47.9 mm
|
1-1/2
|
||
$0.0939 - $0.5438 | 29081 In stock |
0.650 in
16.5 mm
|
M16
|
||
$0.0998 - $0.578 | 25038 In stock |
0.709 in
18 mm
|
M18
|
||
$0.2948 - $1.7064 | 500 In stock |
2.339 in
59.4 mm
|
2
|
||
$0.1482 - $0.858 | 1300 In stock |
1.643 in
41.7 mm
|
1-1/4
|
||
$0.3435 - $1.9886 | Request the lead time here |
1.161 in
29.5 mm
|
7/8-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue