Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0932 - $0.5394 5097 In stock
1.033 in
3/4
$0.2241 - $1.2963 215 In stock
0.835 in
1/2-14
$0.1718 - $0.9947 56325 In stock
0.512 in
1/4-19
$0.3555 - $2.0582 Request the lead time here
1.161 in
7/8-14
$0.0972 - $0.5628 19081 In stock
0.65 in
M16
$0.0488 - $0.2822 Request the lead time here
0.386 in
1/8
$0.6506 - $3.7676 48 In stock
2.85 in
2-1/2
$1.2482 - $7.2266 723 In stock
3.98 in
3-1/2
$0.0488 - $0.2822 14580 In stock
0.386 in
1/8
$0.048 - $0.2781 15879 In stock
0.433 in
7/16-20
$0.1272 - $0.7364 5395 In stock
1.305 in
1
$0.3051 - $1.7661 935 In stock
2.339 in
2
$0.1535 - $0.888 15543 In stock
1.643 in
1-1/4
$0.0674 - $0.3906 12915 In stock
0.817 in
1/2
$0.0488 - $0.2822 8400 In stock
0.531 in
1/4
$0.0996 - $0.5768 11475 In stock
1.053 in
1-1/16-12
$0.2045 - $1.1837 4250 In stock
1.615 in
1-5/8-12
$0.0593 - $0.3437 45000 In stock
0.675 in
11/16-16
$0.1583 - $0.9155 4000 In stock
1.432 in
1-7/16-12
$0.0825 - $0.4767 6233 In stock
0.986 in
1-14
  • of 4
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.5394 - $0.0932

Stock Levels
5097 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap BSP ThreadsGas Threads 21.2 mm LDPE Yellow

TSB10308A

Price Range
$1.2963 - $0.2241

Stock Levels
215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    0.835 in
Tear Tab Cap BSP ThreadsGas Threads 13.0 mm LDPE Yellow

TSB10351A

Price Range
$0.9947 - $0.1718

Stock Levels
56325 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    0.512 in
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

TSB12375A

Price Range
$2.0582 - $0.3555

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    1.161 in
Tear Tab Cap Metric Threads 16.5 mm LDPE Yellow

TSM16A

Price Range
$0.5628 - $0.0972

Stock Levels
19081 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M16
  • Inside Diameter
    0.65 in
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.2822 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$3.7676 - $0.6506

Stock Levels
48 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    2.85 in
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$7.2266 - $1.2482

Stock Levels
723 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in
Tear Tab Cap NPT Threads 0.386 in 0.320 in LDPE Blue

Y1/8A

Price Range
$0.2822 - $0.0488

Stock Levels
14580 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap UNF ThreadsJIC Threads 0.433 in 0.460 in LDPE Blue

TS4A

Price Range
$0.2781 - $0.048

Stock Levels
15879 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    0.433 in
Tear Tab Cap NPT Threads 1.305 in 0.785 in LDPE Blue

Y1A

Price Range
$0.7364 - $0.1272

Stock Levels
5395 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 2.339 in 0.890 in LDPE Blue

Y2A

Price Range
$1.7661 - $0.3051

Stock Levels
935 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap NPT Threads 1.643 in 0.840 in LDPE Blue

Y1-1/4A

Price Range
$0.888 - $0.1535

Stock Levels
15543 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap NPT Threads 0.817 in 0.640 in LDPE Blue

Y1/2A

Price Range
$0.3906 - $0.0674

Stock Levels
12915 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap NPT Threads 0.531 in 0.490 in LDPE Blue

Y1/4A

Price Range
$0.2822 - $0.0488

Stock Levels
8400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-1/16-12 ; Natural

TS12B

Price Range
$0.5768 - $0.0996

Stock Levels
11475 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inside Diameter
    1.053 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/8-12 ; Natural

TS20B

Price Range
$1.1837 - $0.2045

Stock Levels
4250 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Inside Diameter
    1.615 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 11/16-16 ; Blue

TS7A

Price Range
$0.3437 - $0.0593

Stock Levels
45000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    11/16-16
  • Inside Diameter
    0.675 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/16-12 ; Natural

TS17B

Price Range
$0.9155 - $0.1583

Stock Levels
4000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inside Diameter
    1.432 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-14 ; Blue

TS11A

Price Range
$0.4767 - $0.0825

Stock Levels
6233 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-14
  • Inside Diameter
    0.986 in