Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$1.2482 - $7.2266 723 In stock
3.98 in
3-1/2
$2.4996 - $14.4705 1513 In stock
6.6 in
6
$0.2706 - $1.5665 5898 In stock
1.035 in
3/4-14
$0.0767 - $0.4434 31641 In stock
0.472 in
M12
$0.1223 - $0.707 5971 In stock
0.866 in
M22
$0.1875 - $1.0859 5000 In stock
0.63 in
3/8-19
$0.4128 - $2.39 4500 In stock
1.339 in
1-11
$0.1032 - $0.5982 1038 In stock
0.709 in
M18
$0.0488 - $0.2822 14580 In stock
0.386 in
1/8
$0.048 - $0.2781 14879 In stock
0.433 in
7/16-20
$0.1272 - $0.7364 30395 In stock
1.305 in
1
$0.0488 - $0.2822 24400 In stock
0.531 in
1/4
$0.3051 - $1.7661 4735 In stock
2.339 in
2
$0.0518 - $0.2997 4729 In stock
0.665 in
3/8
$0.0968 - $0.56 46424 In stock
1.033 in
3/4
$0.0674 - $0.3906 33915 In stock
0.817 in
1/2
$0.2142 - $1.2405 8100 In stock
1.884 in
1-1/2
$0.1535 - $0.888 15543 In stock
1.643 in
1-1/4
$0.0996 - $0.5768 7475 In stock
1.053 in
1-1/16-12
$0.2045 - $1.1837 4250 In stock
1.615 in
1-5/8-12
  • of 4
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$7.2266 - $1.2482

Stock Levels
723 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    3.98 in
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$14.4705 - $2.4996

Stock Levels
1513 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    6.6 in
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

TSB10701A

Price Range
$1.5665 - $0.2706

Stock Levels
5898 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    1.035 in
Tear Tab Cap Metric Threads 12.0 mm LDPE Yellow

TSM12A

Price Range
$0.4434 - $0.0767

Stock Levels
31641 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M12
  • Inside Diameter
    0.472 in
Tear Tab Cap Metric Threads 0.866 in LDPE Yellow

TSM22A

Price Range
$0.707 - $0.1223

Stock Levels
5971 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    M22
  • Inside Diameter
    0.866 in
Tear Tab Cap BSP ThreadsGas Threads 16.0 mm LDPE Yellow

TSB10492A

Price Range
$1.0859 - $0.1875

Stock Levels
5000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/8-19
  • Inside Diameter
    0.63 in
Tear Tab Cap BSP ThreadsGas Threads 34.0 mm LDPE Yellow

TSB12376A

Price Range
$2.39 - $0.4128

Stock Levels
4500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    1.339 in
Tear Tab Cap Metric Threads 18.0 mm LDPE Yellow

TSM18A

Price Range
$0.5982 - $0.1032

Stock Levels
1038 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M18
  • Inside Diameter
    0.709 in
Tear Tab Cap NPT Threads 0.386 in 0.320 in LDPE Blue

Y1/8A

Price Range
$0.2822 - $0.0488

Stock Levels
14580 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear Tab Cap UNF ThreadsJIC Threads 0.433 in 0.460 in LDPE Blue

TS4A

Price Range
$0.2781 - $0.048

Stock Levels
14879 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    0.433 in
Tear Tab Cap NPT Threads 1.305 in 0.785 in LDPE Blue

Y1A

Price Range
$0.7364 - $0.1272

Stock Levels
30395 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    1.305 in
Tear Tab Cap NPT Threads 0.531 in 0.490 in LDPE Blue

Y1/4A

Price Range
$0.2822 - $0.0488

Stock Levels
24400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear Tab Cap NPT Threads 2.339 in 0.890 in LDPE Blue

Y2A

Price Range
$1.7661 - $0.3051

Stock Levels
4735 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear Tab Cap NPT Threads 0.665 in 0.490 in LDPE Blue

Y3/8A

Price Range
$0.2997 - $0.0518

Stock Levels
4729 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear Tab Cap NPT Threads 1.033 in 0.630 in LDPE Blue

Y3/4A

Price Range
$0.56 - $0.0968

Stock Levels
46424 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    1.033 in
Tear Tab Cap NPT Threads 0.817 in 0.640 in LDPE Blue

Y1/2A

Price Range
$0.3906 - $0.0674

Stock Levels
33915 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear Tab Cap NPT Threads 1.884 in 0.850 in LDPE Blue

Y1-1/2A

Price Range
$1.2405 - $0.2142

Stock Levels
8100 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear Tab Cap NPT Threads 1.643 in 0.840 in LDPE Blue

Y1-1/4A

Price Range
$0.888 - $0.1535

Stock Levels
15543 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-1/16-12 ; Natural

TS12B

Price Range
$0.5768 - $0.0996

Stock Levels
7475 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inside Diameter
    1.053 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/8-12 ; Natural

TS20B

Price Range
$1.1837 - $0.2045

Stock Levels
4250 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Inside Diameter
    1.615 in