Quantity | Unit price |
---|---|
1 - 874 | $0.5726 |
875 - 1749 | $0.2612 |
1750 - 3499 | $0.1827 |
3500 - 34999 | $0.1044 |
35000 - 69999 | $0.0992 |
70000 + | $0.0942 |
Fitting Style | Push Fit |
---|---|
Colour | Tan |
Material | Crepe Paper |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue