| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.2583 |
| 1000 - 6199 | $0.18 |
| 6200 - 30999 | $0.1029 |
| 31000 + | $0.0927 |
| Fitting Style | Push Fit |
|---|---|
| Colour | Tan |
| Material | Crepe Paper |
| Overall Height | 0.660 in |
| Overall Height | 16.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue