Quantity | Unit price |
---|---|
1 - 3999 | $0.3386 |
4000 - 7999 | $0.1532 |
8000 - 15999 | $0.1073 |
16000 - 159999 | $0.0611 |
160000 - 319999 | $0.0584 |
320000 + | $0.0551 |
Fitting Style | Push Fit |
---|---|
Colour | Tan |
Material | Crepe Paper |
Overall Height | 13.2 mm |
Overall Height | 0.520 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue