Menu Search

Tapered Knobs

In stock

Tapered Knobs offer a ball shaped top grip with a longer shaft length and is available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
28 results
Product SKUs information
Item Code Price range Availability Knob Length Knob Diameter Thread Size Insert Type Insert Material Finish Knob Material View
$2.33 - $5.07 Request the lead time here
1.380 in
10-32
Stop Nut
Steel
Clear Zinc
PP
$3.81 - $6.21 Request the lead time here
1.630 in
1/2-13
Blind Hole
Steel
Clear Zinc
Polypropylene
$5.37 - $11.70 Request the lead time here
1.110 in
1/2-13
Blind Hole
Steel
Clear Zinc
Polypropylene
$2.39 - $5.22 Request the lead time here
3/8-16
Stop Nut
Steel
Clear Zinc
PP
$2.37 - $5.18 Request the lead time here
1.380 in
5/16-18
Blind Hole
Steel
Yellow Zinc
Polypropylene
$3.74 - $6.12 Request the lead time here
1.630 in
3/8-16
Blind Hole
Steel
Clear Zinc
Polypropylene
$5.19 - $11.33 Request the lead time here
1.110 in
5/16-18
Blind Hole
Steel
Yellow Zinc
PP
$4.61 - $10.07 Request the lead time here
5/16-18
Blind Hole
Steel
Yellow Zinc
TPE
$7.28 - $11.90 Request the lead time here
1.630 in
3/8-16
Blind Hole
Steel
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$5.85 - $9.57 Request the lead time here
1.630 in
1/2 Press-Fit Shaft
Blind Hole
No Insert
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$5.84 - $12.74 Request the lead time here
1.380 in
M10;M12
Self Tapping
Self Tapping
No Finish
TPE
$4.62 - $7.58 Request the lead time here
1.630 in
Self Tapping Blind Hole
No Finish
PP
$1.97 - $4.32 Request the lead time here
1.125 in
3/8-16
Blind Hole
Steel
Clear Zinc
Polypropylene
$2.39 - $5.22 Request the lead time here
3/8-16
Blind Hole
Steel
Clear Zinc
PP
$3.74 - $6.12 Request the lead time here
1.630 in
3/8-16
Blind Hole (Moulded In)
Molded Plastic
No Finish
Polypropylene
$4.67 - $10.16 Request the lead time here
1.380 in
3/8-16
Blind Hole (Moulded In)
Molded Plastic
No Finish
TPE (Overmold), Polypropylene (Base)
$5.76 - $9.41 124 In stock
1.630 in
3/8 Press-Fit Shaft
Blind Hole
No Insert
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$5.73 - $12.50 Request the lead time here
1.380 in
Self Tapping Blind Hole
No Finish
TPE
$2.93 - $6.35 Request the lead time here
1.380 in
M6;M8
Self Tapping
Self Tapping
No Finish
PP
$6.84 - $14.91 Request the lead time here
1.630 in
M10;M12
Self Tapping
Self Tapping
No Finish
TPE
  • of 2
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 10-32; Insert Type Stop Nut

KN02----S3-L-21

Price Range
$5.07 - $2.33

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    10-32
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 1/2-13; Insert Type Blind Hole

KN8C----S5---21

Price Range
$6.21 - $3.81

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 28.2 mm | 1.110 in; Thread Size 1/2-13; Insert Type Blind Hole

KN8C----L2---21

Price Range
$11.70 - $5.37

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.760 in
  • Knob Diameter
    1.110 in
  • Knob Height
    3.850 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----S3XL-21

Price Range
$5.22 - $2.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Stop Nut
  • Knob Colour
    Black
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----S3---22

Price Range
$5.18 - $2.37

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----S5---21

Price Range
$6.12 - $3.74

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 28.2 mm | 1.110 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----L2---22

Price Range
$11.33 - $5.19

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.760 in
  • Knob Diameter
    1.110 in
  • Knob Height
    3.850 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----S3--S22

Price Range
$10.07 - $4.61

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
  • Insert Type
    Blind Hole
  • Knob Colour
    Black
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----S5--S21

Price Range
$11.90 - $7.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 1/2 Press-Fit Shaft; Insert Type Blind Hole

KN8X--PFS5--S--

Price Range
$9.57 - $5.85

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    1/2 Press-Fit Shaft
  • Finish
    Clear Zinc
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S3--S--

Price Range
$12.74 - $5.84

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.5 in
  • Internal Thread Size
    M10;M12
  • Thread Size
    M10;M12
Tapered Knob - Self Tapping Blind Hole; Knob Diameter 41.4 mm | 1.630 in; ; PP; Black

KN6X-8X-S5-----

Price Range
$7.58 - $4.62

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Shaft Center to End Width
    0.630 in
  • Internal Thread Size
    3/8, M10
  • Finish
    No Finish
Tapered Knob - Knob Diameter 28.6 mm | 1.125 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----SD---21

Price Range
$4.32 - $1.97

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.560 in
  • Knob Diameter
    1.125 in
  • Knob Height
    1.440 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----S3---21

Price Range
$5.22 - $2.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Blind Hole
  • Knob Colour
    Black
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole (Molded In)

KN6C----S5-----

Price Range
$6.12 - $3.74

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    No Finish
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Blind Hole (Molded In)

KN6C----S3--S--

Price Range
$10.16 - $4.67

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    3/8-16
  • Finish
    No Finish
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8 Press-Fit Shaft; Insert Type Blind Hole

KN6X--PFS5--S--

Price Range
$9.41 - $5.76

Stock Levels
124 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8 Press-Fit Shaft
  • Finish
    Clear Zinc
Tapered Knob - Self Tapping Blind Hole; Knob Diameter 35.1 mm | 1.380 in; ; TPE; Black

KN4X-5X-S3--S--

Price Range
$12.50 - $5.73

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.550 in
  • Internal Thread Size
    1/4, M6
  • Finish
    No Finish
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M6;M8; PP; Black

KN4X-5X-S3-----

Price Range
$6.35 - $2.93

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.63 in
  • Internal Thread Size
    M6;M8
  • Thread Size
    M6;M8
Tapered Knob - Self Tapping; Knob Diameter 41.4 mm | 1.630 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S5--S--

Price Range
$14.91 - $6.84

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Shaft Center to End Width
    0.752 in
  • Internal Thread Size
    M10;M12
  • Thread Size
    M10;M12