Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Minimum Outside Diameter Minimum Inside Diameter Maximum Outside Diameter Maximum Inside Diameter View
$0.071 - $0.8886 8505 In stock
0.53 in
0.47 in
0.616 in
0.57 in
$0.083 - $1.0379 2600 In stock
0.755 in
0.693 in
0.87 in
0.808 in
$0.1209 - $1.5111 1825 In stock
1.237 in
1.167 in
1.382 in
1.312 in
$0.7043 - $4.6877 456 In stock
1.858 in
1.752 in
2.043 in
1.917 in
$1.1522 - $7.6259 1822 In stock
2.441 in
2.323 in
2.614 in
2.531 in
$0.1377 - $0.3191 20000 In stock
0.421 in
0.358 in
0.484 in
0.421 in
$0.1506 - $0.3482 11597 In stock
0.579 in
0.52 in
0.665 in
0.606 in
$0.0614 - $0.7673 7490 In stock
0.481 in
0.409 in
0.547 in
0.493 in
$0.0764 - $0.9537 7098 In stock
0.725 in
0.662 in
0.812 in
0.765 in
$0.1412 - $0.1572 25000 In stock
0.445 in
0.386 in
0.52 in
0.457 in
$0.098 - $1.2245 4050 In stock
0.867 in
0.805 in
0.975 in
0.913 in
$0.6485 - $4.2911 2050 In stock
1.902 in
1.823 in
2.075 in
1.996 in
$0.3534 - $0.8181 2550 In stock
0.862 in
0.744 in
0.984 in
0.866 in
$0.1502 - $0.3482 8583 In stock
0.531 in
0.449 in
0.61 in
0.52 in
$0.2562 - $0.5928 5793 In stock
0.752 in
0.693 in
0.846 in
0.783 in
$0.0726 - $0.9072 2750 In stock
0.565 in
0.5 in
0.631 in
0.58 in
$0.0834 - $1.0427 5393 In stock
0.82 in
0.741 in
0.92 in
0.865 in
$0.821 - $5.4335 1374 In stock
2.028 in
1.953 in
2.13 in
2.047 in
$0.1745 - $0.404 5909 In stock
0.689 in
0.634 in
0.787 in
0.728 in
$0.2544 - $3.1952 1142 In stock
0.95 in
0.875 in
1.02 in
0.957 in
  • of 3
Tapered Cap & Plug - Inside Diameter Range 11.9 - 14.5 mm | 0.470 - 0.570 in ; Outside Diameter Range 13.5 - 15.6 mm | 0.530 - 0.616 in

LF11A

Price Range
$0.8886 - $0.071

Stock Levels
8505 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.616 in
  • Overall Height
    0.47 in
Tapered Cap & Plug - Inside Diameter Range 17.6 - 20.5 mm | 0.693 - 0.808 in ; Outside Diameter Range 19.2 - 22.1 mm | 0.755 - 0.870 in

LF16A

Price Range
$1.0379 - $0.083

Stock Levels
2600 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    0.87 in
  • Overall Height
    0.59 in
Tapered Cap & Plug - Inside Diameter Range 29.6 - 33.3 mm | 1.167 - 1.312 in ; Outside Diameter Range 31.4 - 35.1 mm | 1.237 - 1.382 in

LF22A

Price Range
$1.5111 - $0.1209

Stock Levels
1825 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    1.382 in
  • Overall Height
    0.746 in
Tapered Cap - Inside Diameter Range 44.5 - 48.69 mm | 1.752 - 1.917 in ; Outside Diameter Range 47.19 - 51.89 mm | 1.858 - 2.043 in

LF30A

Price Range
$4.6877 - $0.7043

Stock Levels
456 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.043 in
  • Overall Height
    1.004 in
Tapered Cap - Inside Diameter Range 59 - 64.3 mm | 2.323 - 2.531 in ; Outside Diameter Range 62 - 66.4 mm | 2.441 - 2.614 in

LF38A

Price Range
$7.6259 - $1.1522

Stock Levels
1822 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.614 in
  • Overall Height
    1.152 in
Tapered Cap & Plug - Inside Diameter Range 9.1 - 10.7 mm | 0.358 - 0.421 in ; Outside Diameter Range 10.7 - 12.3 mm | 0.421 - 0.484 in

12433

Price Range
$0.3191 - $0.1377

Stock Levels
20000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap:1/8" BSP, Plug: 1/4 BSP. ½” UNF
  • Maximum Outside Diameter
    0.484 in
Tapered Cap & Plug - Inside Diameter Range 13.2 - 15.4 mm | 0.52 - 0.606 in ; Outside Diameter Range 14.7 - 16.9 mm | 0.579 - 0.665 in

18351

Price Range
$0.3482 - $0.1506

Stock Levels
11597 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Plug: M18
  • Maximum Outside Diameter
    0.665 in
Tapered Cap - Inside Diameter Range 10.39 - 12.52 mm | 0.409 - 0.493 in ; Outside Diameter Range 12.22 - 13.89 mm | 0.481 - 0.547 in

LF10A

Price Range
$0.7673 - $0.0614

Stock Levels
7490 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.547 in
  • Overall Height
    0.46 in
Tapered Cap - Inside Diameter Range 16.81 - 19.43 mm | 0.662 - 0.765 in ; Outside Diameter Range 18.42 - 20.62 mm | 0.725 - 0.812 in

LF15XA

Price Range
$0.9537 - $0.0764

Stock Levels
7098 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.812 in
  • Overall Height
    0.59 in
Tapered Cap & Plug - Inside Diameter Range 9.8 - 11.6 mm | 0.386 - 0.457 in ; Outside Diameter Range 11.3 - 13.2 mm | 0.445 - 0.52 in

10420

Price Range
$0.1572 - $0.1412

Stock Levels
25000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.52 in
Tapered Cap & Plug - Inside Diameter Range 20.4 - 23.2 mm | 0.805 - 0.913 in ; Outside Diameter Range 22 - 24.8 mm | 0.867 - 0.975 in

LF18A

Price Range
$1.2245 - $0.098

Stock Levels
4050 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.975 in
  • Overall Height
    0.65 in
Tapered Cap - Inside Diameter Range 46.3 - 50.7 mm | 1.823 - 1.996 in ; Outside Diameter Range 48.31 - 52.71 mm | 1.902 - 2.075 in

LF32A

Price Range
$4.2911 - $0.6485

Stock Levels
2050 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.075 in
  • Overall Height
    1.059 in
Tapered Cap & Plug - Inside Diameter Range 18.9 - 22.0 mm | 0.744 - 0.866 in ; Outside Diameter Range 21.9 - 25.0 mm | 0.862 - 0.984 in

12436

Price Range
$0.8181 - $0.3534

Stock Levels
2550 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.984 in
Tapered Cap & Plug - Inside Diameter Range 11.4 - 13.2 mm | 0.449 - 0.52 in ; Outside Diameter Range 13.5 - 15.5 mm | 0.531 - 0.61 in

12434

Price Range
$0.3482 - $0.1502

Stock Levels
8583 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.61 in
Tapered Cap & Plug - Inside Diameter Range 17.6 - 19.9 mm | 0.693 - 0.783 in ; Outside Diameter Range 19.1 - 21.5 mm | 0.752 - 0.846 in

18356

Price Range
$0.5928 - $0.2562

Stock Levels
5793 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.846 in
Tapered Cap - Inside Diameter Range 12.7 - 14.73 mm | 0.5 - 0.58 in ; Outside Diameter Range 14.35 - 16.03 mm | 0.565 - 0.631 in

LF11XA

Price Range
$0.9072 - $0.0726

Stock Levels
2750 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.631 in
  • Overall Height
    0.491 in
Tapered Cap - Inside Diameter Range 18.82 - 21.97 mm | 0.741 - 0.865 in ; Outside Diameter Range 20.83 - 23.37 mm | 0.82 - 0.92 in

LF17A

Price Range
$1.0427 - $0.0834

Stock Levels
5393 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    0.92 in
  • Overall Height
    0.621 in
Tapered Cap - Inside Diameter Range 49.61 - 51.99 mm | 1.953 - 2.047 in ; Outside Diameter Range 51.51 - 54.1 mm | 2.028 - 2.13 in

LF34A

Price Range
$5.4335 - $0.821

Stock Levels
1374 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    2.13 in
  • Overall Height
    0.768 in
Tapered Cap & Plug - Inside Diameter Range 16.1 - 18.5 mm | 0.634 - 0.728 in ; Outside Diameter Range 17.5 - 20.0 mm | 0.689 - 0.787 in

12435

Price Range
$0.404 - $0.1745

Stock Levels
5909 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M18, Plug: 1/2 BSP
  • Maximum Outside Diameter
    0.787 in
Tapered Cap - Inside Diameter Range 22.22 - 24.3 mm | 0.875 - 0.957 in ; Outside Diameter Range 24.13 - 25.9 mm | 0.95 - 1.02 in

LF19A

Price Range
$3.1952 - $0.2544

Stock Levels
1142 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    1.02 in
  • Overall Height
    0.715 in