| Quantity | Unit price |
|---|---|
| 25 - 999 | $3.2349 |
| 1000 - 5499 | $1.2948 |
| 5500 - 27499 | $0.576 |
| 27500 + | $0.5184 |
| Maximum Inside Diameter | 0.311 in |
|---|---|
| Maximum Inside Diameter | 7.9 mm |
| Maximum Outside Diameter | 0.447 in |
| Maximum Outside Diameter | 11.4 mm |
| Minimum Inside Diameter | 8 mm |
| Minimum Inside Diameter | 0.313 in |
| Minimum Outside Diameter | 11 mm |
| Minimum Outside Diameter | 0.432 in |
| Overall Height | 16.7 mm |
| Overall Height | 0.656 in |
| Colour | Yellow |
| Compatible Plug Thread Sizes (All) | 7/16 |
| Fitting Style | Push Fit |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue