Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0633 - $0.3651 | 9000 In stock |
0.472 in
12.0 mm
|
0.689 in
17.5 mm
|
0.583 in
14.8 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| $0.0714 - $0.4124 | 73 In stock |
0.725 in
18.4 mm
|
0.969 in
24.6 mm
|
0.825 in
21 mm
|
0.662 in
16.8 mm
|
0.760 in
19.3 mm
|
0.590 in
15 mm
|
||
| 030A | $0.0977 - $0.5639 | 12110 In stock |
0.856 in
21.7 mm
|
1.126 in
28.6 mm
|
0.973 in
24.7 mm
|
0.768 in
19.5 mm
|
0.906 in
23 mm
|
0.750 in
19.1 mm
|
|
| 040A | $0.1103 - $0.6362 | 15100 In stock |
0.966 in
24.5 mm
|
1.248 in
31.7 mm
|
1.096 in
27.8 mm
|
0.902 in
22.9 mm
|
0.917 in
23.3 mm
|
0.750 in
19.1 mm
|
|
| 045A | $0.1412 - $0.8168 | 1690 In stock |
1.225 in
31.1 mm
|
1.5 in
38.1 mm
|
1.355 in
34.4 mm
|
1.160 in
29.5 mm
|
1.291 in
32.8 mm
|
0.750 in
19.1 mm
|
|
| $0.1572 - $0.9092 | 137134 In stock |
1.311 in
33.3 mm
|
1.626 in
41.3 mm
|
1.470 in
37.3 mm
|
1.249 in
31.7 mm
|
1.398 in
35.5 mm
|
0.750 in
19.1 mm
|
||
| $0.1887 - $1.0905 | 16210 In stock |
1.560 in
39.6 mm
|
1.874 in
47.6 mm
|
1.673 in
42.5 mm
|
1.497 in
38 mm
|
1.618 in
41.1 mm
|
0.750 in
19.1 mm
|
||
| $0.2067 - $1.1951 | 4631 In stock |
1.800 in
45.7 mm
|
2.031 in
51.6 mm
|
1.825 in
46.4 mm
|
1.736 in
44.1 mm
|
1.760 in
44.7 mm
|
0.500 in
12.7 mm
|
||
| $0.2766 - $1.6004 | 6100 In stock |
2.016 in
51.2 mm
|
2.311 in
58.7 mm
|
2.146 in
54.5 mm
|
1.955 in
49.7 mm
|
2.083 in
52.9 mm
|
0.750 in
19.1 mm
|
||
| $0.3495 - $2.0222 | 4250 In stock |
2.128 in
54.1 mm
|
2.5 in
63.5 mm
|
2.425 in
61.6 mm
|
2.045 in
51.9 mm
|
2.370 in
60.2 mm
|
1.000 in
25.4 mm
|
||
| $0.3545 - $2.0504 | 1663 In stock |
2.311 in
58.7 mm
|
2.752 in
69.9 mm
|
2.650 in
67.3 mm
|
2.245 in
57 mm
|
2.583 in
65.6 mm
|
1.000 in
25.4 mm
|
||
| $0.5039 - $2.915 | 413 In stock |
2.720 in
69.1 mm
|
3.126 in
79.4 mm
|
3.000 in
76.2 mm
|
2.626 in
66.7 mm
|
2.949 in
74.9 mm
|
1.000 in
25.4 mm
|
||
| $0.5787 - $3.3503 | 2635 In stock |
2.980 in
75.7 mm
|
3.374 in
85.7 mm
|
3.245 in
82.4 mm
|
2.900 in
73.7 mm
|
3.161 in
80.3 mm
|
1.000 in
25.4 mm
|
||
| $0.7061 - $4.0869 | Request the lead time here |
3.465 in
88 mm
|
3.874 in
98.4 mm
|
3.600 in
91.4 mm
|
3.405 in
86.5 mm
|
3.512 in
89.2 mm
|
0.812 in
20.6 mm
|
||
| $0.8997 - $5.2079 | 347 In stock |
4.030 in
102.4 mm
|
4.5 in
114.3 mm
|
4.190 in
106.4 mm
|
3.950 in
100.3 mm
|
4.106 in
104.3 mm
|
0.750 in
19.1 mm
|
||
| $1.7585 - $10.1795 | 200 In stock |
5.640 in
143.3 mm
|
6.252 in
158.8 mm
|
5.874 in
149.2 mm
|
5.540 in
140.7 mm
|
5.791 in
147.1 mm
|
1.000 in
25.4 mm
|
||
| $1.331 - $7.704 | 703 In stock |
4.910 in
124.7 mm
|
5.5 in
139.7 mm
|
5.090 in
129.3 mm
|
4.830 in
122.7 mm
|
5.008 in
127.2 mm
|
1.030 in
26.2 mm
|
||
| $0.1154 - $0.6678 | 17436 In stock |
1.002 in
25.5 mm
|
1.311 in
33.3 mm
|
1.145 in
29.1 mm
|
0.938 in
23.8 mm
|
1.079 in
27.4 mm
|
0.750 in
19.1 mm
|
||
| $0.1407 - $0.8132 | 14909 In stock |
1.235 in
31.4 mm
|
1.5 in
38.1 mm
|
1.350 in
34.3 mm
|
1.140 in
29 mm
|
1.291 in
32.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1691 - $0.9771 | 8295 In stock |
1.344 in
34.1 mm
|
1.748 in
44.4 mm
|
1.517 in
38.5 mm
|
1.282 in
32.6 mm
|
1.449 in
36.8 mm
|
0.938 in
23.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue