Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0516 - $0.2972 | 9000 In stock |
0.175 in
4.4 mm
|
0.375 in
9.53 mm
|
0.240 in
6.1 mm
|
0.109 in
2.8 mm
|
0.173 in
4.4 mm
|
0.375 in
9.5 mm
|
||
| $0.0531 - $0.3075 | 2337 In stock |
0.300 in
7.6 mm
|
0.531 in
13.5 mm
|
0.365 in
9.3 mm
|
0.234 in
5.9 mm
|
0.299 in
7.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0575 - $0.3324 | 13506 In stock |
0.420 in
10.7 mm
|
0.594 in
15.08 mm
|
0.485 in
12.3 mm
|
0.356 in
9 mm
|
0.417 in
10.6 mm
|
0.375 in
9.5 mm
|
||
| $0.072 - $0.4173 | 7862 In stock |
0.504 in
12.8 mm
|
0.728 in
18.5 mm
|
0.594 in
15.1 mm
|
0.421 in
10.7 mm
|
0.520 in
13.2 mm
|
0.949 in
24.1 mm
|
||
| $0.0711 - $0.4098 | 10450 In stock |
0.610 in
15.5 mm
|
0.843 in
21.4 mm
|
0.695 in
17.7 mm
|
0.549 in
13.9 mm
|
0.634 in
16.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0731 - $0.4221 | 23512 In stock |
0.750 in
19.1 mm
|
0.858 in
21.8 mm
|
0.805 in
20.4 mm
|
0.688 in
17.5 mm
|
0.740 in
18.8 mm
|
0.190 in
4.8 mm
|
||
| $0.092 - $0.5306 | 11000 In stock |
0.802 in
20.4 mm
|
1.094 in
27.8 mm
|
0.910 in
23.1 mm
|
0.725 in
18.4 mm
|
0.843 in
21.4 mm
|
0.750 in
19.1 mm
|
||
| $0.1041 - $0.6024 | 5647 In stock |
0.895 in
22.7 mm
|
1.157 in
29.4 mm
|
1.040 in
26.4 mm
|
0.832 in
21.1 mm
|
0.972 in
24.7 mm
|
0.750 in
19.1 mm
|
||
| $0.1154 - $0.6678 | 13618 In stock |
1.002 in
25.5 mm
|
1.311 in
33.3 mm
|
1.145 in
29.1 mm
|
0.938 in
23.8 mm
|
1.079 in
27.4 mm
|
0.750 in
19.1 mm
|
||
| $0.3545 - $2.0504 | 4281 In stock |
2.300 in
58.4 mm
|
2.661 in
67.6 mm
|
2.464 in
62.6 mm
|
2.220 in
56.4 mm
|
2.382 in
60.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0773 - $0.4452 | 17586 In stock |
0.675 in
17.1 mm
|
0.874 in
22.2 mm
|
0.754 in
19.2 mm
|
0.615 in
15.6 mm
|
0.689 in
17.5 mm
|
0.625 in
15.9 mm
|
||
| $0.09 - $0.5201 | 72610 In stock |
0.768 in
19.5 mm
|
1.039 in
26.4 mm
|
0.882 in
22.4 mm
|
0.701 in
17.8 mm
|
0.823 in
20.9 mm
|
0.787 in
20 mm
|
||
| $0.3327 - $1.925 | 915 In stock |
2.280 in
57.9 mm
|
2.799 in
71.1 mm
|
2.400 in
61 mm
|
2.216 in
56.3 mm
|
2.335 in
59.3 mm
|
0.750 in
19.1 mm
|
||
| $0.3945 - $2.282 | 9569 In stock |
2.395 in
60.8 mm
|
2.626 in
66.7 mm
|
2.605 in
66.2 mm
|
2.331 in
59.2 mm
|
2.539 in
64.5 mm
|
1.000 in
25.4 mm
|
||
| $0.5544 - $3.209 | 750 In stock |
2.706 in
68.7 mm
|
3.059 in
77.7 mm
|
2.870 in
72.9 mm
|
2.625 in
66.7 mm
|
2.787 in
70.8 mm
|
0.720 in
18.3 mm
|
||
| $0.6179 - $3.5759 | 550 In stock |
3.090 in
78.5 mm
|
3.5 in
88.9 mm
|
3.365 in
85.5 mm
|
3.005 in
76.3 mm
|
3.283 in
83.4 mm
|
1.000 in
25.4 mm
|
||
| $0.7506 - $4.3449 | 299 In stock |
3.675 in
93.3 mm
|
4 in
101.6 mm
|
3.800 in
96.5 mm
|
3.605 in
91.6 mm
|
3.728 in
94.7 mm
|
0.750 in
19.1 mm
|
||
| $1.1369 - $6.5796 | Request the lead time here |
4.365 in
110.9 mm
|
5 in
127.0 mm
|
4.605 in
117 mm
|
4.289 in
108.9 mm
|
4.500 in
114.3 mm
|
1.000 in
25.4 mm
|
||
| $0.1769 - $1.0242 | 3394 In stock |
1.520 in
38.6 mm
|
1.78 in
45.2 mm
|
1.602 in
40.7 mm
|
1.456 in
37 mm
|
1.535 in
39 mm
|
0.750 in
19.1 mm
|
||
| $0.2226 - $1.2878 | 4675 In stock |
1.735 in
44.1 mm
|
2.031 in
51.6 mm
|
1.870 in
47.5 mm
|
1.675 in
42.5 mm
|
1.819 in
46.2 mm
|
0.750 in
19.1 mm