| Quantity | Unit price |
|---|---|
| 30 - 299 | $0.7646 |
| 300 - 1499 | $0.5462 |
| 1500 + | $0.4916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 3.374 in |
|---|---|
| D | 85.7 mm |
| d1 | 3.035 in |
| d1 | 77.1 mm |
| d2 | 3.177 in |
| d2 | 80.7 mm |
| d3 | 78.2 mm |
| d3 | 3.079 in |
| d4 | 74.8 mm |
| d4 | 2.945 in |
| h | 0.748 in |
| h | 19.0 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue