| Quantity | Unit price |
|---|---|
| 50 - 349 | $4.0869 |
| 350 - 1399 | $0.7434 |
| 1400 + | $0.7061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 98.4 mm |
|---|---|
| D | 3.874 in |
| d1 | 88 mm |
| d1 | 3.465 in |
| d2 | 91.4 mm |
| d2 | 3.600 in |
| d3 | 3.405 in |
| d3 | 86.5 mm |
| d4 | 3.673 in |
| d4 | 93.3 mm |
| h | 0.812 in |
| h | 20.6 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue