| Quantity | Unit price |
|---|---|
| 100 - 699 | $2.339 |
| 700 - 2799 | $0.4254 |
| 2800 + | $0.404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.874 in |
|---|---|
| D | 73.0 mm |
| d1 | 2.560 in |
| d1 | 65 mm |
| d2 | 2.690 in |
| d2 | 68.3 mm |
| d3 | 2.500 in |
| d3 | 63.5 mm |
| d4 | 2.622 in |
| d4 | 66.6 mm |
| h | 19.1 mm |
| h | 0.750 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue