| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.6972 |
| 500 - 2499 | $0.279 |
| 2500 - 9999 | $0.1268 |
| 10000 + | $0.1205 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.516 in |
|---|---|
| D | 38.5 mm |
| d1 | 1.110 in |
| d1 | 28.2 mm |
| d2 | 1.225 in |
| d2 | 31.1 mm |
| d3 | 1.038 in |
| d3 | 26.4 mm |
| d4 | 1.177 in |
| d4 | 29.9 mm |
| h | 19.1 mm |
| h | 0.750 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue