| Quantity | Unit price |
|---|---|
| 500 - 1999 | $0.3749 |
| 2000 - 7499 | $0.1499 |
| 7500 - 29999 | $0.0683 |
| 30000 + | $0.065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 19.8 mm |
|---|---|
| D | 0.78 in |
| d1 | 0.550 in |
| d1 | 14 mm |
| d2 | 16.1 mm |
| d2 | 0.634 in |
| d3 | 0.485 in |
| d3 | 12.3 mm |
| d4 | 0.567 in |
| d4 | 14.4 mm |
| h | 12.7 mm |
| h | 0.500 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue