Menu Search

High Temp Tapered Cap & Plug 2.430 in 2.255 in 2.373 in 2.196 in Natural

Item code:

20547103

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $3.441
250 - 499 $3.269
500 + $3.0969
Standard pack: 50

Order in multiple of 50

Total price:

$172.05

50 x $3.441

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 2.255 in
Maximum Outside Diameter 2.430 in
Minimum Inside Diameter 2.196 in
Maximum Inside Diameter 2.373 in
Flange Diameter 2.580 in
Height Under Flange 1.000 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us