Menu Search

High Temp Tapered Cap & Plug 1.215 in 1.094 in 1.152 in 1.031 in Natural

Item code:

20547011

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.8069
1000 - 1999 $0.7667
2000 + $0.7265
Standard pack: 200

Order in multiple of 200

Total price:

$161.38

200 x $0.8069

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.094 in
Maximum Outside Diameter 1.215 in
Minimum Inside Diameter 1.031 in
Maximum Inside Diameter 1.152 in
Flange Diameter 1.430 in
Height Under Flange 0.750 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us