Menu Search

High Temp Tapered Cap & Plug 0.667 in 0.580 in 0.605 in 0.518 in Natural

Item code:

20546946

10000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.2703
2500 - 4999 $0.257
5000 + $0.2433
Standard pack: 500

Order in multiple of 500

Total price:

$135.15

500 x $0.2703

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.580 in
Maximum Outside Diameter 0.667 in
Minimum Inside Diameter 0.518 in
Maximum Inside Diameter 0.605 in
Flange Diameter 0.830 in
Height Under Flange 0.500 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us