Menu Search

High Temp Tapered Cap & Plug 2.700 in 2.525 in 2.643 in 2.466 in Red

Item code:

20546830

800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $3.8058
250 - 499 $3.6155
500 + $3.4253
Standard pack: 50

Order in multiple of 50

Total price:

$190.29

50 x $3.8058

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 2.525 in
Maximum Outside Diameter 2.700 in
Minimum Inside Diameter 2.466 in
Maximum Inside Diameter 2.643 in
Flange Diameter 2.850 in
Height Under Flange 1.000 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us