Menu Search

High Temp Tapered Cap & Plug 1.600 in 1.447 in 1.537 in 1.384 in Red

Item code:

20546762

1800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.233
500 - 999 $1.1712
1000 + $1.1096
Standard pack: 100

Order in multiple of 100

Total price:

$123.30

100 x $1.233

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.447 in
Maximum Outside Diameter 1.600 in
Minimum Inside Diameter 1.384 in
Maximum Inside Diameter 1.537 in
Flange Diameter 1.770 in
Height Under Flange 0.880 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us