Menu Search

High Temp Tapered Cap & Plug 1.465 in 1.312 in 1.402 in 1.249 in Red

Item code:

20546755

1702 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $1.0926
1000 - 1999 $1.038
2000 + $0.9834
Standard pack: 200

Order in multiple of 200

Total price:

$218.52

200 x $1.0926

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.312 in
Maximum Outside Diameter 1.465 in
Minimum Inside Diameter 1.249 in
Maximum Inside Diameter 1.402 in
Flange Diameter 1.650 in
Height Under Flange 0.880 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us