Menu Search

High Temp Tapered Cap & Plug 1.090 in 0.964 in 1.027 in 0.901 in Red

Item code:

20546724

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.63
1000 - 1999 $0.5987
2000 + $0.5672
Standard pack: 200

Order in multiple of 200

Total price:

$126.00

200 x $0.63

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.964 in
Maximum Outside Diameter 1.090 in
Minimum Inside Diameter 0.901 in
Maximum Inside Diameter 1.027 in
Flange Diameter 1.270 in
Height Under Flange 0.750 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us