Menu Search

High Temp Tapered Cap & Plug 0.911 in 0.802 in 0.849 in 0.740 in Red

Item code:

20546700

6000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.4542
1000 - 1999 $0.4314
2000 + $0.4089
Standard pack: 200

Order in multiple of 200

Total price:

$90.84

200 x $0.4542

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.802 in
Maximum Outside Diameter 0.911 in
Minimum Inside Diameter 0.740 in
Maximum Inside Diameter 0.849 in
Flange Diameter 1.080 in
Height Under Flange 0.630 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us