Menu Search

High Temp Tapered Cap & Plug 0.848 in 0.750 in 0.785 in 0.687 in Red

Item code:

20546694

7000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.4211
2500 - 4999 $0.3998
5000 + $0.3788
Standard pack: 500

Order in multiple of 500

Total price:

$210.55

500 x $0.4211

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.750 in
Maximum Outside Diameter 0.848 in
Minimum Inside Diameter 0.687 in
Maximum Inside Diameter 0.785 in
Flange Diameter 1.020 in
Height Under Flange 0.560 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us