Menu Search

High Temp Tapered Cap & Plug 0.485 in 0.419 in 0.422 in 0.356 in Red

Item code:

20546632

18000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2015
5000 - 9999 $0.1916
10000 + $0.1814
Standard pack: 1000

Order in multiple of 1000

Total price:

$201.50

1000 x $0.2015

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.419 in
Maximum Outside Diameter 0.485 in
Minimum Inside Diameter 0.356 in
Maximum Inside Diameter 0.422 in
Flange Diameter 0.650 in
Height Under Flange 0.380 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us