| Quantity | Unit price |
|---|---|
| 25 - 699 | $2.9931 |
| 700 - 3499 | $1.3277 |
| 3500 + | $1.1949 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Fitting Style | Push Fit |
| Overall Height | 19.05 mm |
| Overall Height | 0.75 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue