Menu Search

Tamper Evident Labels

In stock

A range of Tamper Evident Labels that have a matt surface that is suitable for writing on and which are provided in die cut pieces.

The range features options that do not leave behind residue and those designed to leave a visible security 'void' message on the surface. The labels are easy to remove from the release paper.

These labels provide a quick and convenient way of seeing whether an item or package has been opened. An easy and affordable method for preventing theft and offering peace of mind.

  • Material: Polyester Tape
  • Colors: Blue, Green and Red.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Seal Type Tag Length Colour Tag Width View
75 In stock
40 In stock
30 In stock
60 In stock
30 In stock
35 In stock
30 In stock
30 In stock
30 In stock
30 In stock
Request the lead time here
30 In stock
75 In stock
75 In stock
150 In stock
30 In stock
30 In stock
$0.135 - $0.168 Request the lead time here
Total Transfer
2.362 in
Blue
0.787 in
$0.135 - $0.168 Request the lead time here
Total Transfer
2.362 in
Green
0.787 in
$0.243 - $0.303 Request the lead time here
Non Transfer
3.346 in
Blue
1.575 in
  • of 2
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

1472791


Stock Levels
75 In stock
Attributes
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472794


Stock Levels
40 In stock
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472788


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 74 ° 224 lbs Steel

1472798


Stock Levels
60 In stock
Attributes
Vertical Toggle Clamp Straight Handle 67 ° 449 lbs Steel

1472799


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp T-Handle 63 ° 337 lbs Steel

1472797


Stock Levels
35 In stock
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472793


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 135 ° 1101 lbs Steel

1472801


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472817


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472792


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 58 ° 606 lbs Steel

1472789


Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp Straight Handle 67 ° 989 lbs Steel

1472790


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp T-Handle 63 ° 224 lbs Steel

1472796


Stock Levels
75 In stock
Attributes
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

1472787


Stock Levels
75 In stock
Attributes
Vertical Toggle Clamp T-Handle 63 ° 112 lbs Steel

1472795


Stock Levels
150 In stock
Attributes
Vertical Toggle Clamp Straight Handle 70 ° 1101 lbs Steel

1472800


Stock Levels
30 In stock
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

1472816


Stock Levels
30 In stock
Attributes
KertasTack 20.0 mm 60.0 mm Polyester Tape Blue

1222270

Price Range
$0.168 - $0.135

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Total Transfer
  • Type
    KertasTack
  • Removability
    Manual Removal - No Tool Required
  • Strap Material
    Polyester Tape
KertasTack 20.0 mm 60.0 mm Polyester Tape Green

1222271

Price Range
$0.168 - $0.135

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Total Transfer
  • Type
    KertasTack
  • Removability
    Manual Removal - No Tool Required
  • Strap Material
    Polyester Tape
KertasTack 40.0 mm 85.0 mm Polyester Tape Blue

1222273

Price Range
$0.303 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Non Transfer
  • Type
    KertasTack
  • Removability
    Manual Removal - No Tool Required
  • Strap Material
    Polyester Tape