Quantity | Unit price |
---|---|
1 - 4 | $10.50 |
5 - 14 | $8.60 |
15 - 24 | $8.00 |
25 - 174 | $7.10 |
175 - 249 | $6.80 |
250 - 374 | $6.60 |
375 - 499 | $6.30 |
500 + | $5.90 |
Inside Diameter Range | 44.5 - 49.2 mm |
---|---|
Inside Diameter Range | 1.750 - 1.937 in |
Maximum Inside Diameter | 49.2 mm |
Maximum Inside Diameter | 1.937 in |
Minimum Inside Diameter | 44.5 mm |
Minimum Inside Diameter | 1.750 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Colour | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 28 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue