| Quantity | Unit price |
|---|---|
| 1 - 1 | $15.10 |
| 2 - 4 | $13.20 |
| 5 - 19 | $12.80 |
| 20 - 29 | $12.60 |
| 30 - 39 | $11.80 |
| 40 + | $11.00 |
| Inside Diameter Range | 158.8 - 166.7 mm |
|---|---|
| Inside Diameter Range | 6.250 - 6.562 in |
| Maximum Inside Diameter | 6.562 in |
| Maximum Inside Diameter | 166.7 mm |
| Minimum Inside Diameter | 158.8 mm |
| Minimum Inside Diameter | 6.250 in |
| Width | 19.1 mm |
| Width | 0.750 in |
| Clamp Style | T-Bolt Hose Clamps |
| Colour | Natural |
| Full Material | 301 Stainless Steel |
| Material | Stainless Steel |
| SAE Code | 172 |
| Special Features (All) | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue