| Quantity | Unit price |
|---|
| Hook Length | 254 mm |
|---|---|
| Hook Length | 10.000 in |
| Wire Diameter | 0.180 in |
| Wire Diameter | 4.6 mm |
| Colour | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | S-Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue