| Quantity | Unit price |
|---|---|
| 250 - 1249 | $0.5224 |
| 1250 - 2499 | $0.4956 |
| 2500 - 3749 | $0.469 |
| 3750 - 4999 | $0.4453 |
| 5000 + | $0.4151 |
| Hook Length | 203.2 mm |
|---|---|
| Hook Length | 8.000 in |
| Wire Diameter | 4.6 mm |
| Wire Diameter | 0.180 in |
| Colour | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | C Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue