| Quantity | Unit price |
|---|---|
| 2000 - 9999 | $0.0636 |
| 10000 - 19999 | $0.0605 |
| 20000 - 29999 | $0.0571 |
| 30000 - 39999 | $0.0544 |
| 40000 + | $0.0506 |
| Hook Length | 4.000 in |
|---|---|
| Hook Length | 101.6 mm |
| Wire Diameter | 0.044 in |
| Wire Diameter | 1.1 mm |
| Colour | Natural |
| Full Material | Cold Drawn Spring Steel |
| Material | Spring Steel |
| Shape | C Shaped |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue