Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 2.000 in ; Class Pressure Rating (All) 300, 400, 600

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

3002A

3507 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $2.631
125 - 624 $1.1684
625 + $1.0515
Standard pack: 125

Order in multiple of 25

Total price:

$65.78

25 x $2.631

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyethylene
Compatible Flange Type ASA;BS1560
Class Pressure Rating (All) 300, 400, 600
Compatible Nominal Pipe Sizes (All) 2.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us