Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$1.1864 - $5.8487 Request the lead time here
LDPE
M8
Black
0.315 in
0.591 in
1.181 in
$1.28 - $5.28 Request the lead time here
PE
M8
Black
1.457 in
0.984 in
$1.68 - $4.68 Request the lead time here
PP
M8
Black
0.984 in
0.984 in
$1.31 - $5.48 Request the lead time here
PE
M10
Black
0.787 in
1.732 in
$1.23 - $4.23 Request the lead time here
PE
M6
Black
0.984 in
0.984 in
$1.90 - $6.20 Request the lead time here
PUR
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
$1.40 - $4.70 2001 In stock
LDPE
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
$1.10 - $4.70 463 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
1.000 in
1.000 in
$2.50 - $8.70 590 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.688 in
2.000 in
1.750 in
$1.20 - $3.70 2186 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.500 in
1.000 in
$0.80 - $3.70 6396 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.500 in
0.945 in
$2.00 - $9.00 1089 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
0.984 in
$2.30 - $10.10 178 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.181 in
$1.90 - $5.60 2796 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.625 in
1.000 in
1.300 in
$2.50 - $10.60 2569 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
1.500 in
$2.80 - $12.10 3281 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.000 in
1.500 in
$1.10 - $3.60 11862 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.750 in
1.000 in
$2.00 - $7.00 5624 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.500 in
1.375 in
$1.90 - $6.70 347 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.500 in
1.000 in
$1.10 - $4.00 10742 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.866 in
  • of 8
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in

499361

Price Range
$5.8487 - $1.1864

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.315 in
  • Thread Length
    0.591 in
  • Thread Size
    M8
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - M8 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$5.28 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Thread Size
    M8
  • Base Material
    PE
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
$4.68 - $1.68

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Base Material
    PP
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$5.48 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Base Material
    PE
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$4.23 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Base Material
    PE
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1010B

Price Range
$6.20 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    PUR
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Low Density Polyethelyne; Low Carbon Steel

AFA1010A

Price Range
$4.70 - $1.40

Stock Levels
2001 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1010A

Price Range
$4.70 - $1.10

Stock Levels
463 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1025A

Price Range
$8.70 - $2.50

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2030A

Price Range
$3.70 - $1.20

Stock Levels
2186 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFH1035A

Price Range
$3.70 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25130A

Price Range
$9.00 - $2.00

Stock Levels
1089 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30180A

Price Range
$10.10 - $2.30

Stock Levels
178 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1010A

Price Range
$5.60 - $1.90

Stock Levels
2796 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38130A

Price Range
$10.60 - $2.50

Stock Levels
2569 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38200A

Price Range
$12.10 - $2.80

Stock Levels
3281 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG1010A

Price Range
$3.60 - $1.10

Stock Levels
11862 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2045A

Price Range
$7.00 - $2.00

Stock Levels
5624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG1030A

Price Range
$6.70 - $1.90

Stock Levels
347 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1025A

Price Range
$4.00 - $1.10

Stock Levels
10742 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon