Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$1.40 - $4.70 1945 In stock
Nylon
5/16-18
Carbon Steel
Natural
0.438 in
1.000 in
1.125 in
$2.00 - $6.10 1137 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.531 in
1.000 in
1.750 in
$2.50 - $10.90 200 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.000 in
1.500 in
$3.70 - $16.50 4600 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.500 in
$2.60 - $11.50 4540 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$2.80 - $12.40 1372 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.40 - $4.50 277 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.438 in
1.000 in
1.125 in
$1.90 - $5.40 13 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
2.000 in
1.000 in
$3.00 - $12.60 Request the lead time here
PP
3/8-16
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.40 - $4.00 460 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
1.500 in
1.000 in
$3.00 - $12.90 1595 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.750 in
1.500 in
$3.30 - $14.30 3000 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.750 in
1.500 in
$2.50 - $10.90 1690 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$3.40 - $14.70 2171 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$3.70 - $16.50 1273 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$2.50 - $10.70 1526 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$2.60 - $11.50 1547 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$3.70 - $16.50 18 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$1.60 - $5.40 1758 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.000 in
1.688 in
$1.90 - $6.20 Request the lead time here
PUR
3/8-16
Carbon Steel
Black
0.438 in
1.313 in
1.625 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1020A

Price Range
$4.70 - $1.40

Stock Levels
1945 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1040A

Price Range
$6.10 - $2.00

Stock Levels
1137 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38240A

Price Range
$10.90 - $2.50

Stock Levels
200 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38290A

Price Range
$16.50 - $3.70

Stock Levels
4600 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48180A

Price Range
$11.50 - $2.60

Stock Levels
4540 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48520A

Price Range
$12.40 - $2.80

Stock Levels
1372 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1010A

Price Range
$4.50 - $1.40

Stock Levels
277 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2035A

Price Range
$5.40 - $1.90

Stock Levels
13 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48480A

Price Range
$12.60 - $3.00

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW2020A

Price Range
$4.00 - $1.40

Stock Levels
460 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38210A

Price Range
$12.90 - $3.00

Stock Levels
1595 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38280A

Price Range
$14.30 - $3.30

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48170A

Price Range
$10.90 - $2.50

Stock Levels
1690 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48240A

Price Range
$14.70 - $3.40

Stock Levels
2171 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48290A

Price Range
$16.50 - $3.70

Stock Levels
1273 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48460A

Price Range
$10.70 - $2.50

Stock Levels
1526 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48470A

Price Range
$11.50 - $2.60

Stock Levels
1547 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48550A

Price Range
$16.50 - $3.70

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1010A

Price Range
$5.40 - $1.60

Stock Levels
1758 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 33.4 mm | 1.313 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1010B

Price Range
$6.20 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Thread Size
    3/8-16
  • Base Material
    PUR