Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$2.80 - $12.40 1372 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.60 - $5.40 1758 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.000 in
1.688 in
$2.80 - $12.00 Request the lead time here
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.500 in
$2.30 - $9.80 3328 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$3.00 - $12.60 2089 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$3.10 - $13.70 6416 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.70 - $7.50 1894 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.000 in
0.984 in
$2.00 - $9.20 6443 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
1.181 in
$3.10 - $13.70 3079 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.181 in
$2.20 - $9.80 1557 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.000 in
1.500 in
$1.40 - $4.20 2290 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
2.000 in
1.000 in
$1.10 - $3.60 11862 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.750 in
1.000 in
$1.10 - $3.60 10676 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.750 in
1.000 in
$2.00 - $7.00 5624 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.500 in
1.375 in
$1.70 - $6.70 984 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
2.000 in
1.375 in
$1.10 - $4.00 10742 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.866 in
$0.69 - $2.76 2496 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
2.000 in
1.063 in
$0.80 - $3.10 1920 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.750 in
1.000 in
$1.10 - $3.60 1460 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.750 in
1.000 in
$2.00 - $9.00 1089 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
0.984 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48520A

Price Range
$12.40 - $2.80

Stock Levels
1372 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1010A

Price Range
$5.40 - $1.60

Stock Levels
1758 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38250A

Price Range
$12.00 - $2.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48110A

Price Range
$9.80 - $2.30

Stock Levels
3328 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48200A

Price Range
$12.60 - $3.00

Stock Levels
2089 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48270A

Price Range
$13.70 - $3.10

Stock Levels
6416 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25110A

Price Range
$7.50 - $1.70

Stock Levels
1894 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30120A

Price Range
$9.20 - $2.00

Stock Levels
6443 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30220A

Price Range
$13.70 - $3.10

Stock Levels
3079 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38170A

Price Range
$9.80 - $2.20

Stock Levels
1557 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG1040A

Price Range
$4.20 - $1.40

Stock Levels
2290 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG1010A

Price Range
$3.60 - $1.10

Stock Levels
11862 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG2010A

Price Range
$3.60 - $1.10

Stock Levels
10676 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2045A

Price Range
$7.00 - $2.00

Stock Levels
5624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2075A

Price Range
$6.70 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1025A

Price Range
$4.00 - $1.10

Stock Levels
10742 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1045A

Price Range
$2.76 - $0.69

Stock Levels
2496 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 44.5 mm | 1.750 in ; Full Material - Nylon;Low Carbon Steel

AFJ1040A

Price Range
$3.10 - $0.80

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 44.5 mm | 1.750 in ; Full Material - Nylon;Low Carbon Steel

AFJ1080A

Price Range
$3.60 - $1.10

Stock Levels
1460 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25130A

Price Range
$9.00 - $2.00

Stock Levels
1089 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP