Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$1.70 - $7.50 1894 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.000 in
0.984 in
$2.00 - $9.20 6443 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
1.181 in
$2.30 - $10.10 178 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.181 in
$2.50 - $10.60 2569 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
2.000 in
1.500 in
$2.80 - $12.00 4040 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.500 in
$2.00 - $6.10 188 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.531 in
2.000 in
1.750 in
$2.60 - $11.50 1547 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$2.80 - $12.40 1372 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.60 - $5.40 1758 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.000 in
1.688 in
$3.40 - $14.70 1705 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.750 in
1.890 in
$1.40 - $4.70 1945 In stock
Nylon
5/16-18
Carbon Steel
Natural
0.438 in
1.000 in
1.125 in
$2.00 - $6.10 1137 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.531 in
1.000 in
1.750 in
$2.50 - $10.70 1126 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$3.40 - $14.70 4798 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$3.70 - $16.50 18 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$1.40 - $5.10 1536 In stock
Nylon
5/16-18
Carbon Steel
Black
0.675 in
2.000 in
1.000 in
$1.60 - $4.20 2080 In stock
Nylon
1/4-20
Carbon Steel
Black
0.690 in
1.625 in
1.000 in
$1.20 - $4.00 5180 In stock
Nylon
5/16-18
Carbon Steel
Black
0.665 in
1.625 in
1.000 in
$3.10 - $13.70 3438 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.60 - $5.60 1820 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.500 in
1.688 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25110A

Price Range
$7.50 - $1.70

Stock Levels
1894 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30120A

Price Range
$9.20 - $2.00

Stock Levels
6443 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30180A

Price Range
$10.10 - $2.30

Stock Levels
178 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38130A

Price Range
$10.60 - $2.50

Stock Levels
2569 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38250A

Price Range
$12.00 - $2.80

Stock Levels
4040 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1045A

Price Range
$6.10 - $2.00

Stock Levels
188 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48470A

Price Range
$11.50 - $2.60

Stock Levels
1547 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48520A

Price Range
$12.40 - $2.80

Stock Levels
1372 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1010A

Price Range
$5.40 - $1.60

Stock Levels
1758 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48280A

Price Range
$14.70 - $3.40

Stock Levels
1705 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1020A

Price Range
$4.70 - $1.40

Stock Levels
1945 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1040A

Price Range
$6.10 - $2.00

Stock Levels
1137 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48460A

Price Range
$10.70 - $2.50

Stock Levels
1126 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48500A

Price Range
$14.70 - $3.40

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48550A

Price Range
$16.50 - $3.70

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2065A

Price Range
$5.10 - $1.40

Stock Levels
1536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2030A

Price Range
$4.20 - $1.60

Stock Levels
2080 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.690 in
  • Thread Length
    1.625 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2060A

Price Range
$4.00 - $1.20

Stock Levels
5180 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.625 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48530A

Price Range
$13.70 - $3.10

Stock Levels
3438 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW1020A

Price Range
$5.60 - $1.60

Stock Levels
1820 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon