Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.80 - $12.40 | 1372 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.60 - $5.40 | 1758 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.000 in
25.4 mm
|
1.688 in
42.9 mm
|
||
| $2.80 - $12.00 | Request the lead time here |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $2.30 - $9.80 | 3328 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $3.00 - $12.60 | 2089 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $3.10 - $13.70 | 6416 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $1.70 - $7.50 | 1894 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
0.984 in
25 mm
|
||
| $2.00 - $9.20 | 6443 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.181 in
30 mm
|
||
| $3.10 - $13.70 | 3079 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.181 in
30 mm
|
||
| $2.20 - $9.80 | 1557 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $1.40 - $4.20 | 2290 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
| $1.10 - $3.60 | 11862 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
| $1.10 - $3.60 | 10676 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
| $2.00 - $7.00 | 5624 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
| $1.70 - $6.70 | 984 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
2.000 in
50.8 mm
|
1.375 in
34.9 mm
|
||
| $1.10 - $4.00 | 10742 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.000 in
25.4 mm
|
0.866 in
22 mm
|
||
| $0.69 - $2.76 | 2496 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
2.000 in
50.8 mm
|
1.063 in
27 mm
|
||
| $0.80 - $3.10 | 1920 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.750 in
44.5 mm
|
1.000 in
25.4 mm
|
||
| $1.10 - $3.60 | 1460 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.750 in
44.5 mm
|
1.000 in
25.4 mm
|
||
| $2.00 - $9.00 | 1089 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
0.984 in
25 mm