Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
PP
|
M10 x 45
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.772 in
45.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 35
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 30
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 35
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 35
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 60
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.362 in
60.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 60
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.362 in
60.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 70
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.756 in
70.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 40
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 70
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.756 in
70.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 45
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.772 in
45.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 50
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.969 in
50.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M8 x 60
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.362 in
60.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 70
|
PP
|
Black
|
1.024 in
26.0 mm
|
2.756 in
70.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 50
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.969 in
50.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 50
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.969 in
50.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 30
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M12 x 40
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
1.409 in
35.8 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue