Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.50 - $10.90 | 1690 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.890 in
48 mm
|
||
| $2.00 - $6.10 | 188 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.531 in
13.5 mm
|
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
||
| $2.60 - $11.50 | 1547 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.60 - $5.40 | 1758 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.000 in
25.4 mm
|
1.688 in
42.9 mm
|
||
| $1.10 - $3.60 | 4712 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.675 in
17.1 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $2.80 - $12.00 | 4040 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $2.30 - $9.80 | 3328 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $3.00 - $12.60 | 2089 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $3.10 - $13.70 | 6416 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $1.40 - $5.40 | 2063 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
2.000 in
50.8 mm
|
1.125 in
28.6 mm
|
||
| $1.90 - $7.60 | 5735 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.500 in
12.7 mm
|
2.000 in
50.8 mm
|
1.300 in
33 mm
|
||
| $2.30 - $9.80 | 4980 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $3.00 - $13.20 | 911 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.890 in
48 mm
|
||
| $3.40 - $14.70 | 1709 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.890 in
48 mm
|
||
| $1.70 - $6.10 | 1350 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
2.000 in
50.8 mm
|
1.688 in
42.9 mm
|
||
| $1.60 - $4.20 | 2080 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| $1.20 - $4.00 | 5180 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| Request the lead time here |
PP
|
M8 x 45
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.772 in
45.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 30
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
1.409 in
35.8 mm
|
|||
| Request the lead time here |
PP
|
M10 x 40
|
PP
|
Black
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
1.409 in
35.8 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue