Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.7352 - $3.1917 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
2.165 in
55.0 mm
|
0.787 in
20.0 mm
|
||
| 499342 | $1.0862 - $5.1636 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
|
| $1.0862 - $5.1636 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| $1.3702 - $6.8346 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||
| $1.2533 - $6.4503 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
1.063 in
27.0 mm
|
||
| $2.6403 - $13.6025 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
5.709 in
145.0 mm
|
1.063 in
27.0 mm
|
||
| $1.3702 - $6.3667 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
1.181 in
30.0 mm
|
||
| $1.9885 - $7.219 | Request the lead time here |
Rubber
|
M6
|
|
Black
|
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| $2.2058 - $7.336 | Request the lead time here |
Rubber
|
M10
|
|
Black
|
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| $0.9023 - $4.4784 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
| $1.5541 - $7.0519 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
4.134 in
105.0 mm
|
0.669 in
17.0 mm
|
||
| $0.6517 - $2.9243 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| $1.0193 - $4.7458 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| $0.9859 - $4.8126 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| $1.2031 - $5.5479 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| $1.0527 - $4.9463 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
0.669 in
17.0 mm
|
||
| $0.9191 - $4.2445 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.7854 - $4.1275 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.0862 - $5.1636 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.036 - $5.5145 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm