Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.4037 - $6.8848 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.953 in
75.0 mm
|
0.669 in
17.0 mm
|
||
| $0.6015 - $2.8742 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.9191 - $4.2445 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.9191 - $4.4283 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.1363 - $5.3307 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.036 - $5.5145 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm
|
||
| $1.2198 - $5.9323 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| $0.9859 - $4.8126 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||
| $1.27 - $6.0492 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $1.5541 - $7.4028 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
1.181 in
30.0 mm
|
||
| $2.0888 - $7.3025 | Request the lead time here |
Rubber
|
M8
|
|
Black
|
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| $1.90 - $6.20 | Request the lead time here |
PUR
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
| $1.60 - $5.10 | 10972 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
| $1.90 - $6.10 | 4312 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $1.40 - $5.40 | 2888 In stock |
PUR
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
2.500 in
63.5 mm
|
1.625 in
41.3 mm
|
||
| $1.70 - $6.70 | 1034 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.688 in
17.5 mm
|
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $1.90 - $6.70 | 347 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $1.20 - $3.70 | 2186 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $2.00 - $6.70 | 686 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $1.10 - $4.00 | 1303 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.000 in
25.4 mm
|
0.748 in
19 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue