Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$1.70 - $6.10 1350 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
2.000 in
1.688 in
$1.60 - $4.20 2080 In stock
Nylon
1/4-20
Carbon Steel
Black
0.690 in
1.625 in
1.000 in
$1.20 - $4.00 5180 In stock
Nylon
5/16-18
Carbon Steel
Black
0.665 in
1.625 in
1.000 in
$1.70 - $6.70 1034 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.688 in
1.000 in
1.750 in
$1.90 - $6.70 347 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.500 in
1.000 in
$1.20 - $3.70 2186 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.500 in
1.000 in
$2.00 - $6.70 686 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.000 in
1.375 in
$1.10 - $4.00 1303 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.748 in
$0.80 - $3.70 6396 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.500 in
0.945 in
$1.10 - $3.40 1004 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.000 in
1.000 in
$1.40 - $3.60 1268 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.000 in
1.000 in
$3.00 - $12.90 1595 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.750 in
1.500 in
$2.00 - $7.00 706 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
3.000 in
1.688 in
$1.90 - $5.40 13 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
2.000 in
1.000 in
$1.40 - $5.10 1536 In stock
Nylon
5/16-18
Carbon Steel
Black
0.675 in
2.000 in
1.000 in
$2.20 - $9.30 5500 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$3.70 - $16.50 1273 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$3.10 - $13.70 3438 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.60 - $5.60 1820 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.500 in
1.688 in
$1.40 - $4.00 460 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
1.500 in
1.000 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1030A

Price Range
$6.10 - $1.70

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2030A

Price Range
$4.20 - $1.60

Stock Levels
2080 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.690 in
  • Thread Length
    1.625 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 41.3 mm | 1.625 in ; Full Material - Nylon;Low Carbon Steel

AFW2060A

Price Range
$4.00 - $1.20

Stock Levels
5180 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.625 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1020A

Price Range
$6.70 - $1.70

Stock Levels
1034 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG1030A

Price Range
$6.70 - $1.90

Stock Levels
347 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2030A

Price Range
$3.70 - $1.20

Stock Levels
2186 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2060A

Price Range
$6.70 - $2.00

Stock Levels
686 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1015A

Price Range
$4.00 - $1.10

Stock Levels
1303 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFH1035A

Price Range
$3.70 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFJ1020A

Price Range
$3.40 - $1.10

Stock Levels
1004 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFJ1060A

Price Range
$3.60 - $1.40

Stock Levels
1268 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38210A

Price Range
$12.90 - $3.00

Stock Levels
1595 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 76.2 mm | 3.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1040A

Price Range
$7.00 - $2.00

Stock Levels
706 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2035A

Price Range
$5.40 - $1.90

Stock Levels
13 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2065A

Price Range
$5.10 - $1.40

Stock Levels
1536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48410A

Price Range
$9.30 - $2.20

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48290A

Price Range
$16.50 - $3.70

Stock Levels
1273 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48530A

Price Range
$13.70 - $3.10

Stock Levels
3438 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW1020A

Price Range
$5.60 - $1.60

Stock Levels
1820 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW2020A

Price Range
$4.00 - $1.40

Stock Levels
460 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon