Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $1.27 - $6.0492 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
| $1.5541 - $7.4028 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
| $2.0888 - $7.3025 | Request the lead time here |
M8
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
| $0.7185 - $3.1249 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| $1.0527 - $4.9463 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| $1.7212 - $7.2357 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.748 in
19.0 mm
|
||
| $0.9191 - $4.2445 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
| $0.7854 - $4.1275 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
| $1.0862 - $5.1636 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
| $1.242 - $2.8823 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| $0.9525 - $4.562 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| $2.5901 - $12.9174 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
| $0.7352 - $3.1917 | Request the lead time here |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
||
| 499342 | $1.0862 - $5.1636 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
|
| $1.0862 - $5.1636 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
| $1.036 - $5.5145 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
| $1.2031 - $6.0325 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
| 499491 | $2.2893 - $7.4195 | 1120 In stock |
M10
|
Rubber;Steel
|
1.417 in
36.0 mm
|
|
| $1.3702 - $6.8346 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
| $1.2533 - $6.4503 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue