Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.80 - $5.40 2064 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$2.40 - $10.30 1686 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$2.50 - $11.00 1547 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.00 - $13.20 3538 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.60 - $5.40 1820 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.60 - $4.10 6061 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.3562 - $10.6781 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.27 - $6.0492 Request the lead time here
M8
LDPE;Carbon Steel
1.181 in
$1.5541 - $7.4028 Request the lead time here
M10
LDPE;Carbon Steel
1.181 in
$2.0888 - $7.3025 Request the lead time here
M8
Rubber;Steel
1.417 in
$0.7185 - $3.1249 Request the lead time here
M8
Nylon;Steel
0.669 in
$1.7212 - $7.2357 Request the lead time here
M8
LDPE;Carbon Steel
0.748 in
$0.9191 - $4.2445 Request the lead time here
M8
LDPE;Carbon Steel
0.787 in
$0.7686 - $3.2753 Request the lead time here
M8
Nylon;Steel
0.669 in
$1.0862 - $5.1636 Request the lead time here
M10
LDPE;Carbon Steel
0.984 in
$1.4037 - $6.8848 Request the lead time here
M10
Nylon;Steel
0.669 in
$1.3702 - $6.8848 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.8047 - $8.606 Request the lead time here
M12
Nylon;Steel
1.063 in
$1.2031 - $6.0325 Request the lead time here
M10
LDPE;Carbon Steel
1.181 in
$1.1363 - $5.3307 Request the lead time here
M10
LDPE;Carbon Steel
0.984 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1030A

Price Range
$5.40 - $1.80

Stock Levels
2064 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48460A

Price Range
$10.30 - $2.40

Stock Levels
1686 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48470A

Price Range
$11.00 - $2.50

Stock Levels
1547 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48530A

Price Range
$13.20 - $3.00

Stock Levels
3538 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1020A

Price Range
$5.40 - $1.60

Stock Levels
1820 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2050A

Price Range
$4.10 - $1.60

Stock Levels
6061 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499358

Price Range
$10.6781 - $2.3562

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    4.134 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499363

Price Range
$6.0492 - $1.27

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499368

Price Range
$7.4028 - $1.5541

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.772 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499442

Price Range
$7.3025 - $2.0888

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    0.709 in
  • Thread Length
    1.496 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499325

Price Range
$3.1249 - $0.7185

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    0.984 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 19.0 mm | 0.748 in ; ; Material - LDPE

499335

Price Range
$7.2357 - $1.7212

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.748 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - LDPE

499339

Price Range
$4.2445 - $0.9191

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499326

Price Range
$3.2753 - $0.7686

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499347

Price Range
$5.1636 - $1.0862

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499332

Price Range
$6.8848 - $1.4037

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    2.953 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499355

Price Range
$6.8848 - $1.3702

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    2.165 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499360

Price Range
$8.606 - $1.8047

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    0.984 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499365

Price Range
$6.0325 - $1.2031

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499348

Price Range
$5.3307 - $1.1363

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black