Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $1.10 - $3.50 | 1760 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.90 - $8.60 | 1089 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
| $2.30 - $9.80 | 178 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
| $2.40 - $10.20 | 2569 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $2.80 - $11.80 | 3281 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $1.10 - $3.50 | Request the lead time here |
1/4-20
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.30 - $4.10 | 1208 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.375 in
34.9 mm
|
||
| $0.80 - $2.80 | 6944 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.866 in
22 mm
|
||
| $0.80 - $3.00 | 272 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.063 in
27 mm
|
||
| $1.90 - $8.60 | 309 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.181 in
30 mm
|
||
| $2.00 - $8.90 | 3500 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $2.40 - $10.60 | 1774 In stock |
3/8-16
|
Polypropylene;Low Carbon Steel
|
1.500 in
38.1 mm
|
||
| $1.70 - $6.50 | 1034 In stock |
3/8-16
|
Nylon;Low Carbon Steel
|
1.750 in
44.5 mm
|
||
| $1.80 - $6.50 | 347 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.10 - $3.80 | 1303 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.748 in
19 mm
|
||
| $1.30 - $3.50 | 2128 In stock |
5/16-18
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.70 - $7.20 | 1894 In stock |
5/16-18
|
Polypropylene;Low Carbon Steel
|
0.984 in
25 mm
|
||
| $0.80 - $2.50 | 1339 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.748 in
19 mm
|
||
| $1.10 - $3.20 | 792 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
0.945 in
24 mm
|
||
| $1.10 - $3.80 | 1700 In stock |
1/4-20
|
Nylon;Low Carbon Steel
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue